Grove Gear HM226-15-1-1.250-140TC-L9
Part #:HM226-15-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | B: | 7.38 |
| F: | 3.38 | C: | 8 in |
| AG: | 7 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.25 | G: | 1.69 |
| U: | 0.75 in | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| I: | 4.34 in | BD: | 5.88 |
| LM: | 8.32 | AE2: | 0.39 |
| AD: | 6.01 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 2.921 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2069 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

