Grove Gear HM226-15-1-1.250-180TC
Part #:HM226-15-1-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AD: | 6.01 |
| AE2: | 0.39 | BD: | 9 |
| G: | 1.69 | B: | 7.38 |
| D: | 2.94 | BF: | 0.53 |
| I: | 4.34 in | AG: | 7 |
| U: | 0.75 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| C: | 8 in | V: | 1.94 in |
| AK: | 8.5 | L: | 6.07 in |
| AJ: | 7.25 | T: | 1.25 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.921 | Center Distance (in): | 2.625 |
| Ratio Range: | 15:1 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2069 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

