Grove Gear HM226-15-1-1.250-180TC-L2
Part #:HM226-15-1-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 7.25 |
| T: | 1.25 | U: | 0.75 in |
| BE1: | 0.5 in | G: | 1.69 |
| BF: | 0.53 | B: | 7.38 |
| C: | 8 in | I: | 4.34 in |
| AG: | 7 | D: | 2.94 |
| F: | 3.38 | AK: | 8.5 |
| L1: | 9.32 in | AE2: | 0.39 |
| AD: | 6.01 | BD: | 9 |
| L: | 6.07 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.921 | Input Diameter (in): | 0.75 in |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2069 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

