Grove Gear HM226-15-1-1.250-180TC-L3
Part #:HM226-15-1-1.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE2: | 0.39 |
| AE1: | 0.6 | AG: | 7 |
| BF: | 0.53 | G: | 1.69 |
| U: | 0.75 in | B: | 7.38 |
| L1: | 9.32 in | T: | 1.25 |
| BD: | 9 | C: | 8 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 2.94 | L: | 6.07 in |
| AD: | 6.01 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2069 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Assembly: | HM-1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.921 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.250 in |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

