Grove Gear HM226-15-1-1.250-180TC-L4
Part #:HM226-15-1-1.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| U: | 0.75 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BF: | 0.53 | V: | 1.94 in |
| AG: | 7 | AK: | 8.5 |
| F: | 3.38 | BE1: | 0.5 in |
| C: | 8 in | L1: | 9.32 in |
| G: | 1.69 | AD: | 6.01 |
| T: | 1.25 | AE2: | 0.39 |
| L: | 6.07 in | BD: | 9 |
| I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 2.921 | Bore Code: | 20 |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Service Factor: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2069 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

