Grove Gear HM226-15-1-1.250-180TC-L9
Part #:HM226-15-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 1.94 in |
| L: | 6.07 in | C: | 8 in |
| AD: | 6.01 | BE1: | 0.5 in |
| U: | 0.75 in | AK: | 8.5 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| G: | 1.69 | L1: | 9.32 in |
| AE2: | 0.39 | T: | 1.25 |
| BF: | 0.53 | F: | 3.38 |
| D: | 2.94 | AG: | 7 |
| I: | 4.34 in | AE1: | 0.6 |
| AJ: | 7.25 |
Technical Specifications
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.921 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2069 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

