Grove Gear HM226-15-1-1.250-56C-L1
Part #:HM226-15-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 7.38 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AG: | 7 | G: | 1.69 |
| BF: | 0.41 | T: | 1.25 |
| AE1: | 0.6 | D: | 2.94 |
| C: | 8 in | BD: | 5.88 |
| LM: | 8.32 | I: | 4.34 in |
| V: | 1.94 in | L: | 6.07 in |
| AE2: | 0.39 | AD: | 6.01 |
| U: | 0.75 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2069 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.921 |
| Ratio Range: | 15:1 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

