Grove Gear HM226-15-1-1.250-56C-L3
Part #:HM226-15-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 8 in |
| AD: | 6.01 | T: | 1.25 |
| B: | 7.38 | U: | 0.75 in |
| AG: | 7 | BD: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| G: | 1.69 | LM: | 8.32 |
| AE1: | 0.6 | F: | 3.38 |
| AE2: | 0.39 | L: | 6.07 in |
| AJ: | 5.88 | I: | 4.34 in |
| D: | 2.94 |
Technical Specifications
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Output Key: | 1/4 X 3.00 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2069 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.921 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 116.7 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

