Grove Gear HM226-15-1-1.250-56C-L4
Part #:HM226-15-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AG: | 7 |
| V: | 1.94 in | AK: | 4.5 |
| L: | 6.07 in | AE2: | 0.39 |
| I: | 4.34 in | T: | 1.25 |
| BE: | 0.38 in | U: | 0.75 in |
| AJ: | 5.88 | C: | 8 in |
| D: | 2.94 | LM: | 8.32 |
| AD: | 6.01 | F: | 3.38 |
| G: | 1.69 | AE1: | 0.6 |
| BD: | 5.88 | B: | 7.38 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | HM226 |
| Output RPM: | 116.7 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.921 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2069 | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

