Grove Gear HM226-15-1-1.250-56C-L9
Part #:HM226-15-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AG: | 7 |
| G: | 1.69 | BD: | 5.88 |
| V: | 1.94 in | BE: | 0.38 in |
| U: | 0.75 in | AE2: | 0.39 |
| AD: | 6.01 | AE1: | 0.6 |
| BF: | 0.41 | LM: | 8.32 |
| L: | 6.07 in | I: | 4.34 in |
| B: | 7.38 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| T: | 1.25 | AK: | 4.5 |
| F: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2069 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 2.921 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

