Grove Gear HM226-15-1-1.438-140TC-L9
Part #:HM226-15-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AD: | 6.01 |
| B: | 7.38 | V: | 1.94 in |
| L: | 6.07 in | T: | 1.438 |
| F: | 3.38 | G: | 1.69 |
| D: | 2.94 | AE2: | 0.39 |
| BD: | 5.88 | LM: | 8.32 |
| AE1: | 0.6 | AG: | 7 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| C: | 8 in | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2069 |
| Input HP @ 1750 RPM: | 2.921 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

