Grove Gear HM226-15-1-1.438-180TC-L3
Part #:HM226-15-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | BE1: | 0.5 in |
| F: | 3.38 | AJ: | 7.25 |
| I: | 4.34 in | AK: | 8.5 |
| V: | 1.94 in | L: | 6.07 in |
| BF: | 0.53 | T: | 1.438 |
| U: | 0.75 in | C: | 8 in |
| AE1: | 0.6 | B: | 7.38 |
| D: | 2.94 | AD: | 6.01 |
| AE2: | 0.39 | BD: | 9 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| G: | 1.69 |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.921 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2069 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

