Grove Gear HM226-15-1-1.438-180TC-L9
Part #:HM226-15-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BE1: | 0.5 in |
| U: | 0.75 in | F: | 3.38 |
| AK: | 8.5 | AD: | 6.01 |
| L1: | 9.32 in | C: | 8 in |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 6.07 in | V: | 1.94 in |
| AE1: | 0.6 | AE2: | 0.39 |
| D: | 2.94 | AG: | 7 |
| B: | 7.38 | I: | 4.34 in |
| BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 2.921 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2069 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

