How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 6.01 | D: | 2.94 |
| U: | 0.75 in | AE2: | 0.39 |
| AG: | 7 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| T: | 1.438 | BF: | 0.53 |
| B: | 7.38 | V: | 1.94 in |
| AE1: | 0.6 | C: | 8 in |
| AJ: | 7.25 | I: | 4.34 in |
| G: | 1.69 |
Technical Specifications
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2069 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.921 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

