How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AE1: | 0.6 |
| BE1: | 0.5 in | B: | 7.38 |
| AJ: | 7.25 | L1: | 9.32 in |
| U: | 0.75 in | T: | 1.438 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| C: | 8 in | V: | 1.94 in |
| D: | 2.94 | BD: | 9 |
| I: | 4.34 in | G: | 1.69 |
| BF: | 0.53 | AD: | 6.01 |
| AG: | 7 | AK: | 8.5 |
| F: | 3.38 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 116.7 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.921 | Thrust Rating - output shaft: | 2069 |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

