How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| T: | 1.438 | AD: | 6.01 |
| D: | 2.94 | AK: | 8.5 |
| F: | 3.38 | AG: | 7 |
| C: | 8 in | I: | 4.34 in |
| L: | 6.07 in | AE1: | 0.6 |
| U: | 0.75 in | BF: | 0.53 |
| AE2: | 0.39 | B: | 7.38 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 1.69 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2069 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 2.921 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

