How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 8 in |
| G: | 1.69 | AE2: | 0.39 |
| V: | 1.94 in | L1: | 9.32 in |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | B: | 7.38 |
| BE1: | 0.5 in | D: | 2.94 |
| AE1: | 0.6 | BD: | 9 |
| T: | 1.438 | U: | 0.75 in |
| BF: | 0.53 | AD: | 6.01 |
| I: | 4.34 in | AJ: | 7.25 |
| AG: | 7 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Model Code: | HM226 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.921 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2069 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

