Grove Gear HM226-15-1-1.438-56C-L1
Part #:HM226-15-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LM: | 8.32 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 7 | F: | 3.38 |
| AD: | 6.01 | L: | 6.07 in |
| B: | 7.38 | AJ: | 5.88 |
| V: | 1.94 in | AE1: | 0.6 |
| C: | 8 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| T: | 1.438 | I: | 4.34 in |
| D: | 2.94 | G: | 1.69 |
| AE2: | 0.39 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2069 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.921 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Service Factor: | 1 | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

