How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE: | 0.38 in |
| AK: | 4.5 | B: | 7.38 |
| V: | 1.94 in | AE1: | 0.6 |
| I: | 4.34 in | BD: | 6.5 |
| G: | 1.69 | L: | 6.07 in |
| AD: | 6.01 | T: | 1.438 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | LM: | 8.32 |
| AG: | 7 | C: | 8 in |
| D: | 2.94 | F: | 3.38 |
| BF: | 0.41 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Thrust Rating - output shaft: | 2069 | Input HP @ 1750 RPM: | 2.921 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

