How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.6 |
| C: | 8 in | U: | 0.75 in |
| AE2: | 0.39 | AG: | 7 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| D: | 2.94 | I: | 4.34 in |
| AD: | 6.01 | BD: | 5.88 |
| B: | 7.38 | BF: | 0.41 |
| AK: | 4.5 | LM: | 8.32 |
| T: | 1 | AJ: | 5.88 |
| F: | 3.38 | V: | 1.94 in |
| L: | 6.07 in |
Technical Specifications
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Bore Code: | 16 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2069 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.921 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

