How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | F: | 3.38 |
| AE2: | 0.39 | C: | 8 in |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| I: | 4.34 in | B: | 7.38 |
| T: | 1 | AK: | 8.5 |
| BD: | 9 | L1: | 9.32 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 1.69 |
| D: | 2.94 | AD: | 6.01 |
| V: | 1.94 in | L: | 6.07 in |
| AG: | 7 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2069 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Bore Code: | 16 | Gear Type: | Worm |
| Output RPM: | 116.7 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.921 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

