How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 7 | F: | 3.38 |
| C: | 8 in | AJ: | 7.25 |
| AE1: | 0.6 | L: | 6.07 in |
| BE1: | 0.5 in | G: | 1.69 |
| AE2: | 0.39 | U: | 0.75 in |
| D: | 2.94 | AK: | 8.5 |
| B: | 7.38 | AD: | 6.01 |
| L1: | 9.32 in | T: | 1 |
| V: | 1.94 in |
Technical Specifications
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 2069 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.921 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

