How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1 |
| AK: | 8.5 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| I: | 4.34 in | BD: | 9 |
| L: | 6.07 in | B: | 7.38 |
| AE2: | 0.39 | AJ: | 7.25 |
| F: | 3.38 | L1: | 9.32 in |
| AD: | 6.01 | BF: | 0.53 |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.69 | U: | 0.75 in |
| AG: | 7 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 2.921 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 16 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2069 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

