Grove Gear HM226-15-2-1.000-56C-L1
Part #:HM226-15-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.94 |
| AJ: | 5.88 | T: | 1 |
| AE1: | 0.6 | F: | 3.38 |
| AE2: | 0.39 | AD: | 6.01 |
| C: | 8 in | B: | 7.38 |
| I: | 4.34 in | U: | 0.75 in |
| AG: | 7 | LM: | 8.32 |
| BF: | 0.41 | G: | 1.69 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.921 |
| Ratio: | 15:1 | Model Code: | HM226 |
| Motor Frame Size: | 56C | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2069 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

