Grove Gear HM226-15-2-1.000-56C-L3
Part #:HM226-15-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AE2: | 0.39 |
| I: | 4.34 in | AE1: | 0.6 |
| BF: | 0.41 | G: | 1.69 |
| U: | 0.75 in | AG: | 7 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | F: | 3.38 |
| C: | 8 in | LM: | 8.32 |
| T: | 1 | V: | 1.94 in |
| AD: | 6.01 | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.94 |
| BD: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 2.921 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 2069 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

