How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.94 |
| AE2: | 0.39 | C: | 8 in |
| B: | 7.38 | G: | 1.69 |
| F: | 3.38 | V: | 1.94 in |
| AJ: | 5.88 | AD: | 6.01 |
| BD: | 5.88 | T: | 1.125 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AG: | 7 | AE1: | 0.6 |
| U: | 0.75 in | BE: | 0.38 in |
| I: | 4.34 in | L: | 6.07 in |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Output RPM: | 116.7 | Output Diameter (in): | 1.125 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2069 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Model Code: | HM226 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.921 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

