How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.34 in |
| F: | 3.38 | AG: | 7 |
| G: | 1.69 | T: | 1.125 |
| AE2: | 0.39 | BF: | 0.53 |
| B: | 7.38 | AK: | 8.5 |
| AE1: | 0.6 | L1: | 9.32 in |
| L: | 6.07 in | BD: | 9 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| D: | 2.94 | V: | 1.94 in |
| U: | 0.75 in | AJ: | 7.25 |
| C: | 8 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.921 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2069 | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

