How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | I: | 4.34 in |
| AE2: | 0.39 | U: | 0.75 in |
| AD: | 6.01 | BE1: | 0.5 in |
| T: | 1.125 | D: | 2.94 |
| C: | 8 in | F: | 3.38 |
| BD: | 9 | G: | 1.69 |
| V: | 1.94 in | AJ: | 7.25 |
| B: | 7.38 | BF: | 0.53 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AG: | 7 | AK: | 8.5 |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2069 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.921 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

