How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | L: | 6.07 in |
| AK: | 8.5 | BE1: | 0.5 in |
| C: | 8 in | I: | 4.34 in |
| T: | 1.125 | F: | 3.38 |
| U: | 0.75 in | AD: | 6.01 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BF: | 0.53 |
| V: | 1.94 in | AJ: | 7.25 |
| AE2: | 0.39 | AE1: | 0.6 |
| G: | 1.69 | BD: | 9 |
| L1: | 9.32 in |
Technical Specifications
| Thrust Rating - output shaft: | 2069 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 116.7 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.921 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

