Grove Gear HM226-15-2-1.188-140TC-L2
Part #:HM226-15-2-1.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 6.01 |
| U: | 0.75 in | AG: | 7 |
| B: | 7.38 | F: | 3.38 |
| BE: | 0.38 in | AE2: | 0.39 |
| L: | 6.07 in | AE1: | 0.6 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | G: | 1.69 |
| LM: | 8.32 | D: | 2.94 |
| V: | 1.94 in | BD: | 5.88 |
| T: | 1.188 | BF: | 0.41 |
| C: | 8 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.921 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2069 | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

