Grove Gear HM226-15-2-1.188-140TC-L9
Part #:HM226-15-2-1.188-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | I: | 4.34 in |
| U: | 0.75 in | AD: | 6.01 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| C: | 8 in | LM: | 8.32 |
| V: | 1.94 in | AG: | 7 |
| T: | 1.188 | AE2: | 0.39 |
| G: | 1.69 | D: | 2.94 |
| F: | 3.38 | AJ: | 5.88 |
| AE1: | 0.6 | BE: | 0.38 in |
| BF: | 0.41 | L: | 6.07 in |
| BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.921 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HM226 |
| Assembly: | HM-2 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2069 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

