How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | U: | 0.75 in |
| BD: | 9 | AK: | 8.5 |
| AD: | 6.01 | AJ: | 7.25 |
| G: | 1.69 | F: | 3.38 |
| I: | 4.34 in | AE1: | 0.6 |
| AG: | 7 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| B: | 7.38 | C: | 8 in |
| T: | 1.188 | L1: | 9.32 in |
| D: | 2.94 | L: | 6.07 in |
| V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.921 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2069 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

