How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| B: | 7.38 | G: | 1.69 |
| BD: | 5.88 | AE1: | 0.6 |
| AG: | 7 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 8.32 | U: | 0.75 in |
| V: | 1.94 in | T: | 1.188 |
| D: | 2.94 | AE2: | 0.39 |
| I: | 4.34 in | L: | 6.07 in |
| AD: | 6.01 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2069 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.921 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output RPM: | 116.7 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Service Factor: | 1 | Bore Code: | 19 |
| Model Code: | HM226 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

