How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | I: | 4.34 in |
| D: | 2.94 | BD: | 5.88 |
| BF: | 0.41 | V: | 1.94 in |
| B: | 7.38 | AE2: | 0.39 |
| AE1: | 0.6 | U: | 0.75 in |
| BE: | 0.38 in | LM: | 8.32 |
| AK: | 4.5 | L: | 6.07 in |
| AJ: | 5.88 | AD: | 6.01 |
| T: | 1.188 | G: | 1.69 |
| AG: | 7 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2069 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output RPM: | 116.7 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.921 | Bore Code: | 19 |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

