Grove Gear HM226-15-2-1.250-140TC-L9
Part #:HM226-15-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| U: | 0.75 in | AE1: | 0.6 |
| AE2: | 0.39 | T: | 1.25 |
| L: | 6.07 in | G: | 1.69 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8 in | AG: | 7 |
| LM: | 8.32 | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| B: | 7.38 | AD: | 6.01 |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2069 |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 2.921 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

