Grove Gear HM226-15-2-1.250-180TC-L1
Part #:HM226-15-2-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | BF: | 0.53 |
| U: | 0.75 in | D: | 2.94 |
| I: | 4.34 in | BD: | 9 |
| AK: | 8.5 | T: | 1.25 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| G: | 1.69 | L: | 6.07 in |
| AG: | 7 | AE1: | 0.6 |
| V: | 1.94 in | AD: | 6.01 |
| AE2: | 0.39 | C: | 8 in |
| F: | 3.38 | B: | 7.38 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.921 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2069 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

