Grove Gear HM226-15-2-1.250-180TC-L2
Part #:HM226-15-2-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.25 | F: | 3.38 |
| AK: | 8.5 | B: | 7.38 |
| U: | 0.75 in | AJ: | 7.25 |
| G: | 1.69 | BD: | 9 |
| AD: | 6.01 | V: | 1.94 in |
| AG: | 7 | L: | 6.07 in |
| AE1: | 0.6 | AE2: | 0.39 |
| C: | 8 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Output RPM: | 116.7 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2069 |
| Input HP @ 1750 RPM: | 2.921 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

