How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | C: | 8 in |
| AG: | 7 | V: | 1.94 in |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.39 | T: | 1.25 |
| AJ: | 7.25 | D: | 2.94 |
| I: | 4.34 in | BF: | 0.53 |
| U: | 0.75 in | G: | 1.69 |
| AE1: | 0.6 | F: | 3.38 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| AD: | 6.01 | AK: | 8.5 |
| L1: | 9.32 in |
Technical Specifications
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2069 | Input HP @ 1750 RPM: | 2.921 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

