How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | B: | 7.38 |
| I: | 4.34 in | G: | 1.69 |
| AE2: | 0.39 | T: | 1.25 |
| BE1: | 0.5 in | AG: | 7 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | BF: | 0.53 |
| AE1: | 0.6 | AJ: | 7.25 |
| D: | 2.94 | U: | 0.75 in |
| L: | 6.07 in | BD: | 9 |
| AD: | 6.01 | L1: | 9.32 in |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.921 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Bore Code: | 20 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Thrust Rating - output shaft: | 2069 | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

