Grove Gear HM226-15-2-1.250-56C-L3
Part #:HM226-15-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AE1: | 0.6 |
| AK: | 4.5 | G: | 1.69 |
| D: | 2.94 | B: | 7.38 |
| BE: | 0.38 in | T: | 1.25 |
| C: | 8 in | F: | 3.38 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| AG: | 7 | V: | 1.94 in |
| L: | 6.07 in | LM: | 8.32 |
| AD: | 6.01 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2069 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.921 |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

