Grove Gear HM226-15-2-1.250-56C-L4
Part #:HM226-15-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AG: | 7 | V: | 1.94 in |
| C: | 8 in | T: | 1.25 |
| U: | 0.75 in | D: | 2.94 |
| F: | 3.38 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AD: | 6.01 | LM: | 8.32 |
| B: | 7.38 | G: | 1.69 |
| AJ: | 5.88 | BF: | 0.41 |
| AE1: | 0.6 | L: | 6.07 in |
| AE2: | 0.39 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Bore Code: | 20 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Thrust Rating - output shaft: | 2069 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.921 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

