Grove Gear HM226-15-2-1.250-56C-L9
Part #:HM226-15-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE2: | 0.39 | D: | 2.94 |
| BE: | 0.38 in | AG: | 7 |
| F: | 3.38 | G: | 1.69 |
| I: | 4.34 in | B: | 7.38 |
| V: | 1.94 in | AD: | 6.01 |
| U: | 0.75 in | BD: | 5.88 |
| T: | 1.25 | AK: | 4.5 |
| AJ: | 5.88 | L: | 6.07 in |
| AE1: | 0.6 | C: | 8 in |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.921 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2069 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

