Grove Gear HM226-15-2-1.438-140TC-L1
Part #:HM226-15-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | U: | 0.75 in |
| C: | 8 in | BF: | 0.41 |
| AG: | 7 | T: | 1.438 |
| D: | 2.94 | B: | 7.38 |
| AJ: | 5.88 | F: | 3.38 |
| LM: | 8.32 | AK: | 4.5 |
| BD: | 5.88 | L: | 6.07 in |
| G: | 1.69 | AE2: | 0.39 |
| AE1: | 0.6 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.921 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2069 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

