Grove Gear HM226-15-2-1.438-140TC-L2
Part #:HM226-15-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.34 in |
| C: | 8 in | G: | 1.69 |
| L: | 6.07 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| F: | 3.38 | AG: | 7 |
| BD: | 5.88 | AE2: | 0.39 |
| AE1: | 0.6 | BF: | 0.41 |
| T: | 1.438 | LM: | 8.32 |
| V: | 1.94 in | D: | 2.94 |
| AD: | 6.01 | BE: | 0.38 in |
| U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 2.921 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2069 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

