Grove Gear HM226-15-2-1.438-140TC-L3
Part #:HM226-15-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AE2: | 0.39 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| BF: | 0.41 | U: | 0.75 in |
| G: | 1.69 | BD: | 5.88 |
| LM: | 8.32 | AE1: | 0.6 |
| D: | 2.94 | L: | 6.07 in |
| BE: | 0.38 in | C: | 8 in |
| AG: | 7 | AD: | 6.01 |
| AJ: | 5.88 | T: | 1.438 |
| F: | 3.38 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2069 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 23 |
| Output RPM: | 116.7 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.921 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

