Grove Gear HM226-15-2-1.438-140TC-L4
Part #:HM226-15-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| LM: | 8.32 | V: | 1.94 in |
| L: | 6.07 in | C: | 8 in |
| B: | 7.38 | AD: | 6.01 |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.6 | D: | 2.94 |
| T: | 1.438 | U: | 0.75 in |
| AE2: | 0.39 | G: | 1.69 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| AG: | 7 | AJ: | 5.88 |
| I: | 4.34 in |
Technical Specifications
| Model Code: | HM226 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.921 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2069 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

