Grove Gear HM226-15-2-1.438-140TC-L9
Part #:HM226-15-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.69 |
| C: | 8 in | AG: | 7 |
| F: | 3.38 | B: | 7.38 |
| BD: | 5.88 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| L: | 6.07 in | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.39 | V: | 1.94 in |
| LM: | 8.32 | D: | 2.94 |
| BF: | 0.41 | AD: | 6.01 |
| U: | 0.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 2069 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.921 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Bore Code: | 23 | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

