Grove Gear HM226-15-2-1.438-180TC-L2
Part #:HM226-15-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | F: | 3.38 |
| V: | 1.94 in | BF: | 0.53 |
| AE2: | 0.39 | AJ: | 7.25 |
| T: | 1.438 | BD: | 9 |
| BE1: | 0.5 in | D: | 2.94 |
| C: | 8 in | L1: | 9.32 in |
| U: | 0.75 in | G: | 1.69 |
| B: | 7.38 | AG: | 7 |
| AE1: | 0.6 | L: | 6.07 in |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2069 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.921 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

