Grove Gear HM226-15-2-1.438-180TC-L3
Part #:HM226-15-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AE1: | 0.6 |
| AK: | 8.5 | AG: | 7 |
| L1: | 9.32 in | F: | 3.38 |
| BD: | 9 | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.69 | C: | 8 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| L: | 6.07 in | I: | 4.34 in |
| T: | 1.438 | D: | 2.94 |
| B: | 7.38 | AE2: | 0.39 |
| AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | HM226 | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2069 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.921 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

