How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AJ: | 7.25 |
| L1: | 9.32 in | F: | 3.38 |
| D: | 2.94 | BD: | 9 |
| BF: | 0.53 | AD: | 6.01 |
| AK: | 8.5 | AE2: | 0.39 |
| T: | 1.438 | L: | 6.07 in |
| BE1: | 0.5 in | I: | 4.34 in |
| U: | 0.75 in | AE1: | 0.6 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | V: | 1.94 in |
| AG: | 7 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.921 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output RPM: | 116.7 | Model Code: | HM226 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2069 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

